Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 710 55

Mechanical key card switch 230 V Arteor - 2 modules - alu

New

Mechanical key card switch 230 V Arteor - 2 modules - alu

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 80.00

Substitution references

No substitute reference

Product characteristics
Mechanical key card switches
  • For energizing a circuit by inserting a key fob Cat.No 5 722 59 or a smart card (access card for a hotel room)
  • Example of use: hotel room power supply only when guest is present
  • Time-delay of approx. 30 sec. after card removal
  • To be equipped with single pole latching relay Cat.Nos 5 722 27 or 5 727 27
  • 2 modules
Key card switches 230 V
  • Alu
General characteristics
Hotel equipment - Arteor wiring devices
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.