Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 710 54

Double push-button Arteor 10 A for direct control of a electric roller blinds motor - 2 modules - alu

New

Double push-button Arteor 10 A for direct control of a electric roller blinds motor - 2 modules - alu

  • Pack (number of units) 10
  • Volume (dm3) 1.581
  • Weight (g) 492.00

Substitution references

No substitute reference

Product characteristics
Electric roller blind controllers - 250 V~
For direct control of a motor (mechanism with fixed positions)
  • Double push-button - 10 A
  • 2 modules
  • Alu
General characteristics
Arteor™ ventilation, heating, roller blinds control, RCBO and MCB
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.