Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 710 47

American type 2x2P+E socket outlet Arteor 15 A 127 V - 3 modules - alu

New

American type 2x2P+E socket outlet Arteor 15 A 127 V - 3 modules - alu

  • Pack (number of units) 5
  • Volume (dm3) 1.51
  • Weight (g) 372.00

Substitution references

No substitute reference

Product characteristics
American type socket outlets 15 A - 127 V
2 x 2P+E - 3modules
  • Alu
General characteristics
Arteor™ international socket outlets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.