Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 700 50

Single TV star socket Arteor F type - 1 module - champagne

  • Pack (number of units) 10
  • Volume (dm3) 2.188
  • Weight (g) 374.00

Substitution references

No substitute reference

Product characteristics
Single TV star sockets - 1 module
  • Low attenuation 1dB
TV "F" type sockets
  • Champagne
General characteristics
Arteor™ televison sockets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
  • For Dvbt, Cablecast and satellite installation
  • UHD TV quality compatible
  • Classe A shielded star socket LTE ready (4G protected)
  • Recommended coaxial cable: 17 VATCA
  • Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual check of the connection
  • Meets EN 50083-4 and EN 50083-2 European directive
  • TV: male connector (Ø9.5 mm) - 5-68 /120-862 MHz
  • R: female connector (Ø9.5 mm) - 87.5-108 MHz
  • SAT: "F" type connector - 950-2400MHz
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.