Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 700 46

Euro-US type 2x2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 3 modules - champagne

New

Euro-US type 2x2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 3 modules - champagne

  • Pack (number of units) 5
  • Volume (dm3) 1.51
  • Weight (g) 391.00

Substitution references

No substitute reference

Product characteristics
Euro-US type socket outlets - 15 A -127 V / 16 A - 250 V
2 x 2P+E with shutters - 3 modules
  • Champagne
General characteristics
Arteor™ international socket outlets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.