Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 555 85

Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+E

  • Pack (number of units) 2
  • Volume (dm3) 7.32
  • Weight (g) 1 331.00

Substitution references

No substitute reference

Product characteristics
Panel mounting sockets
  • Can be fixed on the faceplates
200/250 V~
  • 63 A
  • 3P+E
General characteristics
P 17 Tempra Pro IP 66/67 LV 63 and 125 A
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.