Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 555 56

Surface mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E

Surface mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 3P+N+E

  • Pack (number of units) 2
  • Volume (dm3) 12.476
  • Weight (g) 2 479.00

Substitution references

No substitute reference

Product characteristics
Surface mounting sockets
200/250 V~
  • 63 A
  • 3P+N+E
General characteristics
P 17 Tempra Pro IP 66/67 LV 63 and 125 A
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.