Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 554 91

Panel mounting socket P17 for refrigerated containers

  • Pack (number of units) 5
  • Volume (dm3) 5.867
  • Weight (g) 1 122.00

Substitution references

No substitute reference

Product characteristics
Combined unit, plug and mobile socket for refrigerated containers
  • 32 A - 440 VA - 50/60 Hz - 3P+E - 3 hours IK 09
  • Plastic body and cover - Stainless steel screws
  • Panel mounting socket
General characteristics
P 17 Tempra Pro IP 66/67 LV 32 A for refrigerated containers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.