Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
P 17 Tempra
LEGRAND
Panel mounting socket P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E
REF. 555484
EAN.
3245065554847
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 84 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
4 documents
PEP
Agreement
IMQ-CA02.05951
(0.42 Mo)
Agreement
CCC-CQC2016010203837678
(3.45 Mo)
Agreement
OC / CB-FR_710665
(0.7 Mo)
SELECT AN ACTION