Skip to main content
Logo print

Surface mounting socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E

P 17 Tempra LEGRAND

Surface mounting socket P17 - IP44 - 380/415 V~ - 32 A - 2P+E

REF. 555257 EAN. 3245065552577
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A 1x32A xp xxxV
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP44
Military model No
Colour Grey
Height 156 mm
Width 113 mm
Depth 155 mm

Documentation

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
4 documents
Catalogue Technical Page
ex223001_0529.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0530.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0525.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)
1 document
3D Autocad
555257.dwg dwg (0.2 Mo)
4 documents
Agreement
Agreement
IMQ-CA02.05951 (0.42 Mo)
Agreement
PEP
LGRP-2014-112-V1-EN.pdf pdf (1.02 Mo)