Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 5 552 40

P 17 Tempra Pro IP 44 3P+E straight plug LV 32 A with male connector - 440 to 460 V~ - 50/60 Hz

P 17 Tempra Pro IP 44 3P+E straight plug LV 32 A with male connector - 440 to 460 V~ - 50/60 Hz

  • Pack (number of units) 5
  • Volume (dm3) 5.44
  • Weight (g) 1 161.00

Substitution references

No substitute reference

Product characteristics
Straight plugs
  • Cable clamping and closing without screws
  • Supplied unlocked
440/460 V~
  • IP 44
  • 32 A
  • 3P+E
General characteristics
P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.