Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 524 270

Chartres Origine round decorative bulkhead light - IP54 - IK04 - to be equipped

  • Pack (number of units) 1
  • Volume (dm3) 17.378
  • Weight (g) 2 142.00

Substitution references

No substitute reference

Product characteristics
IP 44/54 – IK 04 bulkhead lights to be equipped
Chartres Origine - IP 54 round decorative bulkhead light
  • E 27 bulkhead light for exterior use
  • Ø340 mm
  • Polycarbonate base
  • Self-extinguishing: 850 °C30 sec
  • Compact fluorescent lamp (max. 20 W) can be used in bulkhead lights with E 27 lampholder
  • High resistance weatherproof seal
  • Captive screws
  • Automatic terminals
  • 75 W bulkhead light
  • Electrical connection: 1 entry via the rear with membrane gland
  • Supplied without lamp in cardboard box
General characteristics
IP 44/54/55 weatherproof bulkhead lights
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.