Skip to main content
Logo print

Bulkhead light - IP44 - IK04 - round - E27 - supplied without lamp

SARLAM

Bulkhead light - IP44 - IK04 - round - E27 - supplied without lamp

REF. 500270 EAN. 3292295002709
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type Incandescent lamp
With light source No
Suitable for number of light sources 1
Lamp holder E27
Housing material Plastic
Housing colour White
Material cover Plastic, structured
Type of grid None
Voltage type AC
Nominal voltage 220-240 V
Nominal current 292-318 mA
Type of control gear Not required
With control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Light sharing Symmetric
Beam angle Extreme wide beam <gt/>80°
Light outlet Direct
Degree of protection (IP) IP44
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -5-40 °C
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Filament test according to IEC 60695-2-11 850 °C - 30 s
Suitable for lamp power 23 -70 W
Max. system power 70 W
Colour of light White
Width 296 mm
Height/depth 108 mm
Length 296 mm
Outer diameter 296 mm
Conductor cross section 1.5 mm²
Connection type Screwed terminal
Operation by Bluetooth No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Frequency 50-50 Hz

Documentation

2 documents
Instruction Use
LE13018AA.pdf pdf (0.53 Mo)
Technical Sheet
S000083607FR-3.pdf pdf (0.17 Mo)
3 documents
IES file
Catalogue Commercial Page
ex223001_0900.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0902.pdf pdf (0.09 Mo)
3 documents
PEP
LGRP-00736-V02.01-EN.pdf pdf (0.66 Mo)
PEP
LGRP-00736-V02.01-FR.pdf pdf (0.66 Mo)
Agreement