Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 469 53

Side panels 42U width 800mm for Linkeo Data Center air flow management

New
  • Pack (number of units) 1
  • Volume (dm3) 7.546
  • Weight (g) 3 925.00

Substitution references

No substitute reference

Product characteristics
Air flow management top and bottom and side panels
  • To create an airtight enclosure
Side panels
  • Capacity : 42 U
  • Width : 800 mm
General characteristics
Linkeo Data Center corridor and server cabinets - airflow solutions
  • In data center rooms, to optimize cooling efficiency in data center
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.