Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 469 46

Top cover cable separator M type height 200mm, width 800mm for Linkeo Data Center cabinet

New
  • Pack (number of units) 1
  • Volume (dm3) 48.407
  • Weight (g) 6 935.00

Substitution references

No substitute reference

Product characteristics
Top cover cable separator
  • Seperate cable inlet for data and energy cables, and seperate overhead cable trays and dividers minimize the electromagnetic and physical interference
  • M type
  • Height : 200 mm
  • Width : 800 mm
General characteristics
Linkeo Data Center corridor and server cabinets - airflow solutions
  • In data center rooms, to optimize cooling efficiency in data center
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.