Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 469 41

Top cover panel width 600mm height 120mm for Linkeo Data Center aisle containment

New
  • Pack (number of units) 1
  • Volume (dm3) 5.417
  • Weight (g) 1 777.00

Substitution references

No substitute reference

Product characteristics
Top cover panel
  • For close the top of hot/cold aisle containment
  • Transparent roof panels providing high translucency / light transmission
  • Polycarbonate (4 mm)
  • Width : 600 mm
  • Height : 120 mm
General characteristics
Linkeo Data Center corridor and server cabinets - airflow solutions
  • In data center rooms, to optimize cooling efficiency in data center
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.