Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 469 22

Corridor door for Linkeo Data Center cabinet depth 1000mm 47U - width 1200mm

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Corridor doors
  • Sliding doors providing an airtight enclosure for the aisle containment system
  • Double opening
  • Opening and exit with hand sensor
  • Tempered glass
  • Corridor door fixing module included
  • Can be connected to systemto force the door to open or close (e.g fire systems)
  • Equiped with 2 batteries inside which activates automatically and keeps the door running in case of a power cut
  • Capacity : 47 U
  • Width : 1200 mm
  • Cabinet depth : 1000 mm
General characteristics
Linkeo Data Center corridor and server cabinets - airflow solutions
  • In data center rooms, to optimize cooling efficiency in data center
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.