Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 469 03

Module of 6 fans with 2P+E European standard plug for Linkeo Data Center cabinet

New
  • Pack (number of units) 1
  • Volume (dm3) 13.324
  • Weight (g) 6 292.00

Substitution references

No substitute reference

Product characteristics
Fan modules
  • 4 or 6 pcs of fan on a module, with On/Off switch, analog thermostat functions
  • Complete inner wiring
  • 230 V~
  • Power supply cord 3 m
  • 6 fans, 2P+E European standard (French - German standard) plug
General characteristics
Linkeo Data Center 19" server cabinets - accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.