Skip to main content
Logo print

Cable tray width 100mm for cabinets 42U

Linkeo LEGRAND

Cable tray width 100mm for cabinets 42U

REF. 446895 EAN. 3414972027663
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Cabling panel
Material Metal
Suitable for 19 inch mounting No
Height 1881 mm
Width 100 mm
Length 10 mm
Number of height units 42
Colour Other
Depth 10 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature -25-70 °C
Halogen free Yes
Fitted with door or cover No

Documentation

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12345AA.PDF pdf (1.75 Mo)
1 document
Catalogue Commercial Page
ex223001_1032.pdf pdf (0.16 Mo)