Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 93

Vertical patchcord metal manager for Linkeo Data Center cabinet 42U

New
  • Pack (number of units) 1
  • Volume (dm3) 57.312
  • Weight (g) 14 000.00

Substitution references

No substitute reference

Product characteristics
Vertical patchcord manager
  • To guide and manage the cords vertically
  • Set of 2 pcs
  • Compatible only with 800 mm wide cabinets
Metal
  • Particularly suitable for heavier cables
  • 42 U
General characteristics
Linkeo Data Center 19" server cabinets - accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.