Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 82

Raised floor support kit for 600mm width Linkeo Data Center cabinets

New
  • Pack (number of units) 1
  • Volume (dm3) 41.195
  • Weight (g) 10 719.00

Substitution references

No substitute reference

Product characteristics
Raised floor support kit
  • To fix the cabinet to floor for more stability
  • Adjustable height from 400 to 700 mm
  • Set of 2 pcs
  • For 600mm width cabinets
General characteristics
Linkeo Data Center 19" server cabinets - accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.