Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 71

Plinth for Linkeo Data Center cabinet - height 100mm - width 600mm - depth 1200mm

New
  • Pack (number of units) 1
  • Volume (dm3) 143.716
  • Weight (g) 19 084.00

Substitution references

No substitute reference

Product characteristics
Plinths
  • Metal plinths consisting of 4 corner blocks
  • Height : 100 mm
  • Width 600mm - depth 1200 mm
General characteristics
Linkeo Data Center 19" server cabinets - accessories
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.