Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 61

Side panel for Linkeo Data Center cabinet 42U - 1200mm

New
  • Pack (number of units) 1
  • Volume (dm3) 124.281
  • Weight (g) 39 800.00

Substitution references

No substitute reference

Product characteristics
Cabinet side panels
  • Fixed to cabinet by cylindrical key lock
  • Set of 2 side panels
  • Side panel in 1 piece for 1000 mm deep cabinets
  • Side panel in 2 pieces (half cabinet height) for 1200 mm deep cabinets
  • For cabinets 42 U - 1200mm (2 parts)
General characteristics
Linkeo Data Center 19" server cabinets - cabinets and equipment
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.