Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 40

Front or rear door for Linkeo Data Center cabinet 42U - reversible single opening - 600mm

New
  • Pack (number of units) 1
  • Volume (dm3) 64.081
  • Weight (g) 11 500.00

Substitution references

No substitute reference

Product characteristics
Front or rear cabinets doors
  • Galvanised sheet metal
  • 80 % perforations
  • Can open 220°
  • Equipped with locking mechanism (3 point lock) and hinge system
  • Includes 1 piece of door with key
Reversible single opening
  • For cabinets 42 U - 600mm
General characteristics
Linkeo Data Center 19" server cabinets - cabinets and equipment
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.