Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 21

Server cabinet frame Linkeo Data Center 42U - 1967x600x1200mm

New
  • Pack (number of units) 1
  • Volume (dm3) 1 806.624
  • Weight (g) 67 000.00

Substitution references

No substitute reference

Product characteristics
Server cabinet frame
  • Cabinet frame without doors, side panels, levelling feet
  • Capacity : 42 U
  • Height : 1967 mm
  • Weight : 600 mm
  • Depth : 1200 mm
General characteristics
Linkeo Data Center 19" server cabinets - cabinets and equipment
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.