Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 468 04

19inches complete server cabinet Linkeo Data Center 47U - 2274x600x1000mm

New
  • Pack (number of units) 1
  • Volume (dm3) 1 538.099
  • Weight (g) 134 200.00

Substitution references

No substitute reference

Product characteristics
19" server cabinets
  • 19'' freestanding server cabinets for data storage, server housing, infrastructural cabling and have also solutions for hot/cold corridor datacenter architecture
  • IP 20 baying cabinets
  • 1500 kg load carrying capacity
  • Equipped with 4 x 19" uprights with U marking and adjustable depth
  • Pre-cut cable entries (top and bottom)
  • Cut-out at the top for fan kit
  • Black RAL 9005
Complete server cabinets (ready assembled)
  • Equipped with:
    • Single front and read midcroperforated 80 % door
    • 2 side panels
    • levelling feet
    • grounding kit
  • Capacity : 47 U
  • Height : 2274 mm
  • Weight : 600 mm
  • Depth : 1000 mm
General characteristics
Linkeo Data Center 19" server cabinets - cabinets and equipment
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.