Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 464 07

19inches server cabinet LCS³ 47U - 800x1200mm

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
LCS³ 19" server cabinets
  • Capacity : 47 U
  • Width : 800 mm
  • Depth : 1200 mm
General characteristics
Legrand cabling system LCS³ enclosures - server cabinets
  • Colour: Black RAL 9005
  • Frame: aluminium, demountable
  • Load capacity: 1500 kg (static)
  • 80 % perforated front door and 80 % perforated double rear doors: all doors are fitted with a Fix-easy swivel handle with a EK333 locking
  • Roof: 3 cut-outs (the left and right ones have blindplates and brushes, thecenter one has a blind plate)
  • Interior: cabinet equipped with 4 x 19" profiles including height (U) indication
  • Distance to the cabinet with airflow front: set to 80 mm (pitch set to 100 mm). Distance to the cabinet front: set to 175 mm (pitch set to 100 mm)
  • Server cabinets supplied without side panels
  • Server cabinets with airflow management are supplied with an airflow management package keeping the loss of air to a minimum, thus improving energy efficiency and with a sideskirt with cut-outs and blind panels Cabinets equipped with leveling feet
  • Cabinets equipped with leveling feet
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.