Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 463 70

LED light for LCS³ enclosures - 120 cm wide

New

LED light for LCS³ enclosures - 120 cm wide

  • Pack (number of units) 1
  • Volume (dm3) 26.606
  • Weight (g) 1 352.00

Substitution references

No substitute reference

Product characteristics
LED lighting and accessories
  • LED tubes with high lighting intensity allowing the lighting of an aisle containment system and providing improved visibility, particularly when black racks are used
  • Tubes with rotation capability: allow the lighting to be targeted specifically at particular pieces of equipment
  • Easy-to-install, highly flexible once assembled
  • Can be:
    • easily extended using extension cords
    • fitted with motion sensors so that the light turns off if no motion is detected for a period of time
  • LED light 120 cm wide
General characteristics
Legrand cabling system LCS³ enclosures - aisle containment
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.