Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 463 59

Drop Away Panels for LCS³ enclosures - length 9600 mm

New

Drop Away Panels for LCS³ enclosures - length 9600 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Drop Away Panels
  • Plastic panels that automatically soften and drop down when sprinklers are activated in the event of a fire in the data center, so as not to cause an obstruction
  • Provide seamless integration of aisle containment solutions with sprinkler or water mist systems
  • FM Approved panels: meet ''FM Global'' insurance requirements and the highest standards for safety and property loss prevention
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
  • For other lengths, please contact us
  • Length: 9600 mm
General characteristics
Legrand cabling system LCS³ enclosures - aisle containment
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.