Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 463 53

High Transparency Roof for LCS³ enclosures - length 6000 mm

New

High Transparency Roof for LCS³ enclosures - length 6000 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
High Transparency Roof
  • Transparent roof panels providing high translucency / light transmission (up to 83%)
  • Mounted on rails, separate from the server racks
  • Length: equals the overall length of the aisle containment, including the start and end panels
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
  • For other lengths, please contact us
  • Length: 6000 mm
General characteristics
Legrand cabling system LCS³ enclosures - aisle containment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.