Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 463 50

Self-closing sliding door for LCS³ enclosures - width 1200 mm and height 2000 mm

New

Self-closing sliding door for LCS³ enclosures - width 1200 mm and height 2000 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Self-closing sliding door
  • Sliding doors providing an airtight enclosure for the aisle containment system
  • Automatic or manual opening
  • Automatic closing: a soft closing mechanism ensures that the doors do not bang against each other unexpectedly
  • Door panels containing safety glass: guarantee security, allow ambient light into the containment area, enable staff to see into the aisles from outside
  • Colour: RAL 9011 (black)
  • Supplied with sliding door beam, set of doors and assembly materials
  • Width 1200 mm
  • Height 2000 mm
General characteristics
Legrand cabling system LCS³ enclosures - aisle containment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.