Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 462 11

Cable entry plate for LCS³ enclosures - length 19" , depth 1.5 mm and height 2U - RAL 9011

New

Cable entry plate for LCS³ enclosures - length 19" , depth 1.5 mm and height 2U - RAL 9011

  • Pack (number of units) 10
  • Volume (dm3) 18.564
  • Weight (g) 4 500.00

Substitution references

No substitute reference

Product characteristics
Fixed shelves RAL 9011
  • Cable entry plate
  • Dimensions: width 19’’, depth 1.5 mm, height 2 U
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.