Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 461 84

Wall-mounting enclosures LCS³ with glass door - capacity 12U - width 600 mm , depth 625 mm and height 609 mm

  • Pack (number of units) 1
  • Volume (dm3) 87.35
  • Weight (g) 29 000.00

Substitution references

No substitute reference

Product characteristics
Wall-mounting cabinets with glass door
  • Comprise:
    • a wall element with integrated strain relief profile
    • 4 front and rear bars
    • 2 cable entry plates (top and bottom)
    • a set of two 19'' profiles with adjustable depth (in steps of 50 mm) and a pattern of holes on the side allowing accessories to be fitted. The casing consists of two identical upper and lower panels with ventilation slots at the rear, two identical side panels and a Securit glass door with an EK-333 lock and a handle. Possibility to adjust the cable holes' size on the spot thanks to the handy bend-way fingers
  • Width: 600 mm
  • Colour: RAL 9011
  • Finishing: powder coating
  • Max. load: 100 kg
  • Supplied with 1 rear plate, 4 depthwise bars, 2 cable entry plates, 2 x 19'' profiles, 2 roof and floor plates, 2 side panels, 1 glass door, 1 assembly set, including assembly guide
  • Capacity: : 12 U
  • Width: : 600 mm
  • Depth: : 625 mm
  • Height: : 609 mm
General characteristics
Legrand cabling system LCS³ enclosures - wall-mounting cabinets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.