Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 460 99

Assembly profile with high-volume cable guide on 19" profiles for LCS³ enclosures - 6U

New

Assembly profile with high-volume cable guide on 19" profiles for LCS³ enclosures - 6U

  • Pack (number of units) 1
  • Volume (dm3) 8.70
  • Weight (g) 600.00

Substitution references

No substitute reference

Product characteristics
Assembly profiles with high-volume cable guide on 19'' profiles
  • For a rapid and effective ordering of a high volume of cables
  • Material: polyamide
  • Colour: black
  • Supplied with assembly materials
  • 6 U assembly profile
General characteristics
Legrand cabling system LCS³ Enclosures - assembly profiles and cable clip
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.