Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 96

Cable trunking for LCS³ enclosures - height 46U and width 200 mm

New

Cable trunking for LCS³ enclosures - height 46U and width 200 mm

  • Pack (number of units) 1
  • Volume (dm3) 60.532
  • Weight (g) 5 000.00

Substitution references

No substitute reference

Product characteristics
Cable trunking
  • Trunking suitable for vertical cable management
  • Can easily be fitted from the inside (left or right) to the upper and lower frame
  • Available in 2 heights
  • Material: sheet steel
  • Finishing: galvanised
  • Cables can be attached to the trunking using tie wraps and/or Velcro
  • Supplied with 1 cable trunking element including fasteners
  • Height: : 46 U
  • Width: : 200 mm
General characteristics
Legrand cabling system LCS³ enclosures - cabling cabinets and accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.