Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 91

Extended plinths for 19" cabling cabinet LCS³ - capacity 46U - width 800 mm , depth 1000 mm and height 2275 mm

New

Extended plinths for 19" cabling cabinet LCS³ - capacity 46U - width 800 mm , depth 1000 mm and height 2275 mm

  • Pack (number of units) 1
  • Volume (dm3) 2 280.96
  • Weight (g) 147 000.00

Substitution references

No substitute reference

Product characteristics
Extended plinths for 19'' cabling cabinets
  • Perforated front and rear plinths to be used for:
    • heightening a cabinet by 75 mm: makes room for airflow and/or cabling
    • creating a natural airflow in the cabinet
  • Capacity: : 46 U
  • Width: : 800 mm
  • Depth: : 1000 mm
  • Height: : 2275 mm
General characteristics
Legrand cabling system LCS³ enclosures - cabling cabinets and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.