Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 83

19" cabling cabinet LCS³ - capacity 37U - width 800 mm , depth 1000 mm and height 1800 mm

New

19" cabling cabinet LCS³ - capacity 37U - width 800 mm , depth 1000 mm and height 1800 mm

  • Pack (number of units) 1
  • Volume (dm3) 1 824.768
  • Weight (g) 126 800.00

Substitution references

No substitute reference

Product characteristics
19'' cabling cabinets – 800 mm wide
  • Suitable for use with patching, network and server equipment
  • Stand-alone racks come with (removable) side panels
  • Specifications:
    • frame: aluminium, demountable
    • supplied with a 25 mm or 100 mm plinth
    • load capacity: 1500 kg (static)
    • base size: 800 mm wide
  • Doors (800 and 1000 mm racks):
    • (clear) glass front door, metal back door
    • right-hinged and fitted with a Fix-easy swivel handle with an EK-333 cylinder lock
  • Roof: 3 or 4 cut-outs with 2 or 3 blind plates and 1 cable entry brush, depending on the frame size
  • Interior: rack equipped with 4 x 19'' profiles including height (U) indication. Distance to the rack front: set to 175 mm (pitch set to 740 mm). In case of racks depth 800 mm, distance to the back set to 87.5 mm (pitch set to 537.5 mm)
  • Racks supplied with 20 cage nuts and screws
  • Capacity: : 37 U
  • Width: : 800 mm
  • Depth: : 1000 mm
  • Height: : 1800 mm
General characteristics
Legrand cabling system LCS³ enclosures - cabling cabinets and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.