Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 73

Cover for cable bridge for LCS³ enclosures - capacity 150 mm and usable length 1030 mm

New

Cover for cable bridge for LCS³ enclosures - capacity 150 mm and usable length 1030 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Cover for cable bridge
  • For keeping content safely separated and providing protection against dust
  • Can be assembled directly onto the cable bridges
  • Possibility to have the covers overlap so that multiple covers can be used to ensure proper coverage of the cable bridge
  • Capacity: 150 mm
  • Usable length: 1030 mm
  • Supplied with assembly materials
General characteristics
Legrand cabling system LCS³ enclosures - cable bridge and connecting set
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.