Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 72

Cable bridge for LCS³ enclosures - height 120 mm , width 150 mm and usable length from 990 to 1750 mm

New

Cable bridge for LCS³ enclosures - height 120 mm , width 150 mm and usable length from 990 to 1750 mm

  • Pack (number of units) 5
  • Volume (dm3) 95.04
  • Weight (g) 57 500.00

Substitution references

No substitute reference

Product characteristics
Cable bridge
  • For crossing a hot or cold aisle containment system
  • Suitable for wide or narrow cable ducts
  • Sliding system: the distance between the cable ducts can be bridged at any spot without any sawing being necessary
  • Cable ducts can be installed at various distances along the depth of the aisle (for example to save on the number of branches in the main supply or for intra-connectivity within the aisle containment)
  • Several bridges can be used depending on the capacity required, or to keep various cables separated
  • Height: 120 mm
  • Width: 150 mm
  • Usable length: 990 to 1750 mm
  • Supplied with assembly materials
General characteristics
Legrand cabling system LCS³ enclosures - cable bridge and connecting set
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.