Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 70

Narrow end plate for cable ducts for LCS³ enclosures width 600 , 800 and 1000 mm

New

Narrow end plate for cable ducts for LCS³ enclosures width 600 , 800 and 1000 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Covers and end plates for cable ducts
  • Depth of narrow cable duct: 200 mm
  • Depth of wide cable duct: 600 mm
End plates
  • Narrow end plate
  • For closing off cable ducts at the end of the row
  • Rack width: 600, 800 and 1000 mm
  • Supplied with assembly materials
General characteristics
Legrand cabling system LCS³ enclosures - cabling ducts and accessories
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.