Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 65

Wide cable ducts for LCS³ enclosures width 800 mm

New

Wide cable ducts for LCS³ enclosures width 800 mm

  • Pack (number of units) 1
  • Volume (dm3) 129.15
  • Weight (g) 9 100.00

Substitution references

No substitute reference

Product characteristics
Cable ducts
  • Cable ducts height 120 mm for optimum cabinet cabling
  • For large cabinets, it is possible to combine a wide trunking element with another narrow one to get triple compartmentalization: this can be used, for example, to separate fibre optic, copper data and power supply cables
Wide cable ducts
  • Cable ducts depth 600mm to be placed by the central roof entry point
  • Suitable for running large quantities of wiring to the left or right of the cabinet
  • Equipped with a movable partition so that, for example, fibre optic and copper cables can be separated
  • Equipped with waterfalls to create the correct radius of curvature for the cables, facilitate the cabling and support the cable structure at the side of the cabinet so that the equipment can still be accessed easily
  • Wide cable duct
  • Rack width: 800 mm
General characteristics
Legrand cabling system LCS³ enclosures - cabling ducts and accessories
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.