Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 460 60

Narrow cable ducts for LCS³ enclosures width 600 mm

New

Narrow cable ducts for LCS³ enclosures width 600 mm

  • Pack (number of units) 1
  • Volume (dm3) 39.292
  • Weight (g) 4 352.00

Substitution references

No substitute reference

Product characteristics
Cable ducts
  • Cable ducts height 120 mm for optimum cabinet cabling
  • For large cabinets, it is possible to combine a wide trunking element with another narrow one to get triple compartmentalization: this can be used, for example, to separate fibre optic, copper data and power supply cables
Narrow cable ducts and partitions
  • Cable ducts depth 200mm to be placed by the cabinet’s rear roof cable entry points
  • Suitable for small quantities of wiring (for example, connections between servers)
  • Narrow cable duct
  • Rack width: 600 mm
General characteristics
Legrand cabling system LCS³ enclosures - cabling ducts and accessories
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.