Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 57

Set of 10 plastic cable clips for cable management for LCS³ enclosures

New

Set of 10 plastic cable clips for cable management for LCS³ enclosures

  • Pack (number of units) 1
  • Volume (dm3) 1.026
  • Weight (g) 138.00

Substitution references

No substitute reference

Product characteristics
Cable clips
  • For finishing the assembly of cable bundles
  • Can be fitted to the 19'' profiles
  • Set of 10 plastic cable clips for cable management
  • Can be attached without tools to the standard cable trunking
  • Material: Polyamide
  • Fire class: UL94-V0
  • Width: 40 mm
  • Depth: 78 mm
General characteristics
Legrand cabling system LCS³ enclosures - cable ducting and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.