Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 56

4 cable cleats for optimizing the cabling for LCS³ enclosures

New

4 cable cleats for optimizing the cabling for LCS³ enclosures

  • Pack (number of units) 5
  • Volume (dm3) 37.066
  • Weight (g) 2 900.00

Substitution references

No substitute reference

Product characteristics
Cable cleats
  • 4 cable cleats for optimizing the cabling
  • When positioned alongside the 19’’ profile, allow the cables to be guided in an optimum fashion
  • Material: Steel
  • Finishing: Powder coated
  • Unit: 1 U
  • Supplied with 4 mounting brackets that can be attached to the 19’’ profile at any height
  • Supplied with four 1 U mounting brackets and four cable cleats with mounting materials
General characteristics
Legrand cabling system LCS³ enclosures - cable ducting and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.