Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 55

Telescopic cable ducting for LCS³ enclosures - from 550 to 800 mm

New

Telescopic cable ducting for LCS³ enclosures - from 550 to 800 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.527
  • Weight (g) 1 310.00

Substitution references

No substitute reference

Product characteristics
Cable ducting
  • Telescopic cable ducting for guiding cables from the front to the back
  • Can be attached to the side of the 19’’ profile
  • Can be adjusted from 550 to 800 mm
  • Material: Sheet metal
  • Finish: Galvanised
  • Cable guide material: Plastic (noryl ; halogen-free)
  • Colour: Blue
  • Cable entry foam can be used together with side sealing plates to optimise the airflow
  • Supplied with cable duct including fitting materials
General characteristics
Legrand cabling system LCS³ enclosures - cable ducting and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.