Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 52

Assembly profile with high-volume cable guide on 19" profiles for LCS³ enclosures - 41U

New

Assembly profile with high-volume cable guide on 19" profiles for LCS³ enclosures - 41U

  • Pack (number of units) 1
  • Volume (dm3) 55.65
  • Weight (g) 4 200.00

Substitution references

No substitute reference

Product characteristics
Assembly profiles with high-volume cable guide on 19'' profiles
  • For a rapid and effective ordering of a high volume of cables
  • Material: polyamide
  • Colour: black
  • Supplied with assembly materials
  • 41 U assembly profile
General characteristics
Legrand cabling system LCS³ enclosures - assembly profiles and cable clips
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.