Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 51

Assembly profiles with cable guides for LCS³ enclosures - capacity 43U - height 46U and 2200 mm

New

Assembly profiles with cable guides for LCS³ enclosures - capacity 43U - height 46U and 2200 mm

  • Pack (number of units) 1
  • Volume (dm3) 41.847
  • Weight (g) 3 900.00

Substitution references

No substitute reference

Product characteristics
Assembly profiles with cable guides
  • For achieving clearly ordered and arranged cabling
  • Can be fitted and removed without machine tools
  • Cannot be used in a rack that is 600 mm wide
  • Capacity: 24 cables per 1 U. The radius is particularly suitable for fibre optic cables
  • Length: 87 mm
  • Halogen-free
  • Material: polyamide
  • Fire class: UL94-V0
  • Colour: RAL 5015
  • 10 cable guides front. Supplied with cable guides including fasteners
  • Height: : 46 U
  • Capacity: : 43 U
  • Height: : mm
General characteristics
Legrand cabling system LCS³ enclosures - assembly profiles and cable clips
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.