Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 460 50

Assembly profiles with cable guides for LCS³ enclosures - capacity 38U - height 41U and 2000 mm

New

Assembly profiles with cable guides for LCS³ enclosures - capacity 38U - height 41U and 2000 mm

  • Pack (number of units) 1
  • Volume (dm3) 55.00
  • Weight (g) 3 702.00

Substitution references

No substitute reference

Product characteristics
Assembly profiles with cable guides
  • For achieving clearly ordered and arranged cabling
  • Can be fitted and removed without machine tools
  • Cannot be used in a rack that is 600 mm wide
  • Capacity: 24 cables per 1 U. The radius is particularly suitable for fibre optic cables
  • Length: 87 mm
  • Halogen-free
  • Material: polyamide
  • Fire class: UL94-V0
  • Colour: RAL 5015
  • 10 cable guides front. Supplied with cable guides including fasteners
  • Height: : 41 U
  • Capacity: : 38 U
  • Height: : 2000 mm
General characteristics
Legrand cabling system LCS³ Enclosures - assembly profiles and cable clip
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.