Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 48

Set of 6 internal and external rack connectors for LCS³ enclosures

New

Set of 6 internal and external rack connectors for LCS³ enclosures

  • Pack (number of units) 25
  • Volume (dm3) 40.905
  • Weight (g) 4 135.00

Substitution references

No substitute reference

Product characteristics
Connecting set
  • Set of internal and external rack connectors (6 pieces) for connecting cabinets together
  • Various combinations are available of both internal connector tubes and external connector plates
  • External connector plates can be screwed onto the outsides of the structural uprights and are invisible when the door is closed
  • Recommended installation: at least 2 connections in the front and back planes
  • Use 2 sets for 25 U or more
  • Capacity: 150 mm
  • Supplied with fastening materials
General characteristics
Legrand cabling system LCS³ enclosures - cable bridge and connecting set
  • Material: steel
  • Finishing: powder coating
  • Colour: RAL 9011 (black)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.