Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 460 03

LCS³ 19" server cabinets - 42U - width 800 mm and depth 1000 mm

New

LCS³ 19" server cabinets - 42U - width 800 mm and depth 1000 mm

  • Pack (number of units) 1
  • Volume (dm3) 2 033.856
  • Weight (g) 94 900.00

Substitution references

No substitute reference

Product characteristics
LCS³ 19'' server cabinets
  • Capacity: : 42 U
  • Width: : 800 mm
  • Depth: : 1000 mm
General characteristics
Legrand cabling system LCS³ enclosures - server cabinets and cable entries
  • Colour: RAL 9011 (black)
  • Frame: aluminium, demountable
  • Load capacity: 1500 kg (static)
  • 80 % perforated front door and 80 % perforated double rear doors: all doors are fitted with a Fix-easy swivel handle with an EK-333 cylinder lock
  • Roof: 3 or 4 cut outs with 2 or 3 blind plates and 1 cable entry brush depending on the frame size
  • Interior: cabinet equipped with 4 x 19'' profiles including height (U) indication
  • Distance to the cabinet front: set to 80 mm (pitch set to 740 mm)
  • Cabinet equipped with two cable trays for cable management. Special features include toolless-mounting key holes for mounting vertical PDU's and fixation points to mount Plastic Cable Rings (Cat.No 4 460 57)
  • Cabinets supplied with 20 cage nuts and screws
  • Server cabinets delivered without side panels. Server cabinets with airflow management are supplied with an airflow management package keeping the loss of air to a minimum, thus improving energy efficiency
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.